Cancel
OK

You are here:

Industrial PC and operator panels

Additional information


    Panel PC

    VR, VPP

    • Combination of Box PC and detached display
    • Compact design
    • Scalable display format
    • Multi-touch gesture control, touchscreen, keying
    • Durable construction

    Box PC

    PR, VPB

    • Industrial PCs for control cabinet installation
    • Compact design
    • Optimized for control cabinet
    • Durable construction

    Display

    DR, VDP

    • Compact design
    • Scalable display format
    • Multi-touch gesture control, touchscreen, keying
    • Durable construction

    Compact operator panels

    VR21

    • Affordable base for operation and monitoring
    • Compact dimensions
    • Touchscreen operation
    • Easy project planning of the system visualization
    • Comprehensive visualization software

    Mobile operator panels

    VCH, VH21

    • Flexible use thanks to the hot-plug principle
    • Safety functions for man and machine
    • Handles with integrated enabling and stop keys
    • Robust construction for use in industrial applications
    • Optimum ergonomics for reliable fatigue-free work

    Embedded PC

    VEP

    • Compact device version for cabinet assembly
    • Robust device version in housing for assembly on a supporting arm
    • Hardware with no hard disk, no rotating media
    • Innovative multi-touch functions
    • Operation and visualization with the WinStudio software tool

    Machine control panels

    VAM

    • Optimized operator design
    • Protection type IP54

    Keyboards

    VAK

    • Slide-out keyboard with integrated mouse
    • Foil keyboard with separate numeric block
    • Protection type IP65

    Plug-in cards

    Sercans III, VPB

    • Sercos master interface
    • Safety CPU for SafeLogic applications

    Subject to change, status 2018-08-28 16:31:34