Rexroth´s comprehensive range of motors convinces with highest performance and an
unique diversity of types, designs and capacities. In combination with the IndraDrive
system, our robust motors allow you to implement both standard and high-end applications
in modern factory automation – intelligent, highly dynamic, precise and reliable.
Special explosion-proof versions according to ATEX or UL/CSA complete the extensive
portfolio.
Synchronous servo motors
- With over 50 types, the new MS2N generation covers maximum torques of up to 360 Nm
- Synchronous MSK servo motors with maximum torques of up to 631 Nm
- Pressure-resistant enclosed synchronous MKE servo motors for potentially explosive
environments up to 187 Nm
- Ultra-Compact synchronous MSM servo motors up to 7.1 Nm for connection to IndraDrive Cs
Asynchronous servo motors
- MAD asynchronous servo motors, forced ventilation, for outputs up to 93 kW
- MAF asynchronous servo motors, water cooling, for outputs up to 120 kW
Synchronous linear motors
- Self-cooled synchronous linear motors ML3 with iron core for feeding forces of up
to 4,500 N
- Liquid-cooled synchronous linear motors MLF with iron core for feeding forces of up
to 21,500 N
- Ironless synchronous linear motors MCL up to 1,400 m/min maximum speed
High-speed motors
- High-speed synchronous motors MBS for speeds up to 22,500 rpm and maximum torques up to 4,500 Nm
- High-speed asynchronous motors for speeds up to 20,000 rpm and rated torques up to 875 Nm
Servo planetary gearboxes
- Servo planetary gearboxes GTE for standard applications
- Servo planetary gearboxes GTM for the most demanding applications