Cancel
OK

You are here:

CNC


ctrlX MOTION

  • A hardware-independent motion system
  • Modular software system with the most modern app technology
  • Complete and open automation system
  • Cross-platform performance and openness

MTX

micro

  • Up to 12 axes
  • Ready-to-use software for turning and milling
  • Extensive technology-cycle library and multi-technology functions for complete machining
  • Open PLC according to IEC 61131-3 for application-specific extensions
  • Direct connection to 200-500 V, 50-60 Hz supply networks without the need for a transformer

CNC system MTX, based on embedded control CML

MTX – CML

  • Up to 250 axes
  • Innovative CNC core with extensive technology functions
  • Shortest PLC and CNC cycle times, even for high-speed machining
  • Open system platform
  • Highly configurable operator interface and standard operating concept for easy programming

CNC system MTX, based on embedded control XM

MTX – XM

  • Up to 250 axes in up to 60 channels
  • Minimal PLC and CNC cycle times even for high-speed processing
  • Innovative CNC core with extensive technology functions
  • Flexibly configurable and intuitive operating interface and standard operating concept for easy programming
  • Open system platform


Subject to change, status 2021-09-29 08:11:46