Cancel
OK

You are here:

I/O


The modular, compact device design of the I/O systems from Rexroth provides you with maximum flexibility for cost-effective implementation of your custom machine concepts. The I/O modules have a robust design and mechanics, are easy to handle, have a fast reaction time and are quick to install – both in the control cabinet as well as in the field. Open communication standards allow you to perfectly integrate the I/O modules with maximum availability.


S20 (IP20)

I/O system for the control cabinet

  • Compact, modular, and simple
  • Space-saving I/O technology for DIN rail mounting
  • Individually combinable modules
  • Innovative assembly and installation concept

    I/O system for the control cabinet

    Inline (IP20)

    • Compact, modular, and simple
    • Space-saving I/O technology for DIN rail mounting
    • Individually combinable modules
    • Innovative assembly and installation concept

      I/O system for intelligent field installation

      S67E (IP65/IP67)

      • Robust and reliable
      • IO-Link according to specification V1.1
      • Gateways for all relevant fieldbus systems
      • Fast and perfect installation
      • Easy assembly

        Fieldline (IP67)

        I/O system for field installation

        • High protection type IP67 for harsh industrial environments
        • Intelligent voltage concept for selective power-off
        • Fast and perfect installation
        • Highly reliable operation under extreme ambient conditions
        • Compact design


          Subject to change, status 2021-09-29 08:12:44