Cancel
OK

You are here:

Asynchronous servo motors

  • MAD asynchronous servo motors, forced ventilation, for outputs up to 93 kW
  • MAF asynchronous servo motors, water cooling, for outputs up to 120 kW

Additional information


Asynchronous servo motors – forced ventilation

MAD

  • Rated power PN 13.1 … 93.1 kW
  • Maximum speed nMax 3,750 ... 11,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65, including fan motor
  • Service-friendly motor design

Asynchronous servo motors – water cooling

MAF

  • Rated power PN 19.63 … 120.01 kW
  • Maximum speed nMax 3,750 ... 11,000 rpm
  • Encoder systems for a wide and diverse range of applications
  • High protection type IP65
  • Liquid cooling with quick release coupling


Subject to change, status 2020-03-30 14:09:53