Cancel
OK

You are here:

Fieldbus couplers

  • Sercos
  • PROFINET RT, PROFIBUS
  • Ethernet, EtherNet/IP, EtherCAT®

Additional information


    Sercos III

    S20-S3-BK+

    • Sercos specification V1.3
    • Minimum Sercos cycle time 31.25 μs
    • 2 RJ45 connections (with integrated switch)
    • Rotary code switch for assigning Sercos addresses
    • Up to 63 additional S20 users can be connected

    PROFINET RT

    S20-PN-BK+

    • PROFINET RT
    • Minimum cycle time of the PROFINET at RT 250 μs
    • MRP implemented
    • Software-less module replacement
    • 2 RJ45 connections (with integrated switch)

    PROFIBUS

    S20-PB-BK

    • D-SUB-9 socket connection
    • Up to 63 additional S20 users can be connected
    • Rotary coding switch for manual address assignment
    • I & M functions
    • Electronic device nameplate

    Ethernet

    S20-ETH-BK

    • Up to 63 additional S20 users can be connected
    • 2 Ethernet ports (with integrated switch)
    • Transmission rate of 10 Mbits/s and 100 Mbits/s
    • Rotary encoding switches
    • Support of Modbus/TCP (UDP)

    EtherNet/IP

    S20-EIP-BK

    • Up to 63 additional S20 users can be connected
    • 2 RJ45 connections
    • Transmission rate of 10 Mbits/s and 100 Mbits/s
    • Rotary encoding switches
    • BootP and DHCP

    EtherCAT®

    S20-EC-BK

    • Up to 63 additional S20 users can be connected
    • 2 RJ45 connections
    • Rotary encoding switches
    • Automatic addressing
    • Representation of the station as a modular EtherCAT device using Modular Device Profile (MDP)


    Subject to change, status 2019-05-08 19:29:12