Cancel
OK

You are here:

Temperature modules

  • For the acquisition of resistive temperature sensors or thermocouples
  • 4 or 8 inputs
  • Overload and short-circuit protected
  • Connection of actuators in 2-, 3-, or 4-wire connection technology

Additional information


    4 inputs for connection of temperature measuring resistors

    S20-AI-4-RTD

    • 4 inputs for temperature measuring resistors
    • Linear inputs 500 Ω and 5 kΩ
    • Programmable filters
    • Short-circuit protected inputs
    • Electronic device nameplate

    4 inputs for connection of thermocouple sensors

    S20-AI-4-UTH

    • 4 inputs for thermocouples
    • Linear voltages from -100 mV to +100 mV
    • 1 input -5 V to +5 V
    • 2 Pt 100 inputs (external cold junction)
    • Configurable cold junction type

    8 inputs for connection of temperature measuring resistors

    S20-AI-8-RTD

    • 8 inputs for temperature measuring resistors
    • Linear inputs 500 Ω and 5 kΩ
    • Programmable filters
    • Short-circuit protected inputs
    • Saved device nameplate

    8 inputs for connection of thermocouple sensors

    S20-AI-8-UTH

    • 8 inputs for thermocouples
    • Linear voltages from -100 mV to +100 mV
    • 1 input -5 V to +5 V
    • 4 Pt 100 inputs (external cold junction)
    • Configurable cold junction type


    Subject to change, status 2019-05-08 20:19:11