Cancel
OK

You are here:

Compact operator panels

VR21

  • Affordable base for operation and monitoring
  • Compact dimensions
  • Touchscreen operation
  • Easy project planning of the system visualization
  • Comprehensive visualization software

Additional information


    You can use these compact operator panels for easy control and visualization of your machine. The brilliant widescreen TFT displays provide a detailed display of extensive machine data. With the different model versions with resistive or capacitive touchscreens, you can adjust the systems perfectly to your working habits. The included Ethernet interface supports OPC UA communication to each control system.


    4.3" compact operator panel

    VR2104

    • Affordable base for operation and monitoring
    • 4.3" TFT widescreen display
    • Resistive touch designs
    • Comprehensive HMI functions with the WinStudio visualization tool
    • Completely maintenance-free

    7" compact operator panel

    VR2107

    • Affordable base for operation and monitoring
    • 7" TFT widescreen display
    • Resistive and capacitive touch versions
    • Comprehensive HMI functions with the WinStudio visualization tool
    • Completely maintenance-free

    9" compact operator panel

    VR2109

    • Affordable base for operation and monitoring
    • 9" TFT widescreen display
    • Resistive and capacitive touch versions
    • Comprehensive HMI functions with the WinStudio visualization tool
    • Completely maintenance-free


    Subject to change, status 2019-05-08 20:22:20