Cancel
OK

You are here:

Control units

  • Individual solutions for standard to high-end applications
  • Open interfaces for universal application
  • Integrated safety technology

Additional information


The IndraDrive control units are suitable for both standard and high-end applications. They offer integrated motion logic, numerous technology functions, certified safety technology and standardized interfaces. The control units differ in performance, function and configuration, and can be combined with various firmware versions and operating panels.


IndraDrive

CSB02 - BASIC single-axis control unit

  • Multi-Ethernet interface (Sercos, EtherCAT®, PROFINET IO, EtherNet/IP, Powerlink)
  • Multi-encoder interface for evaluating all standard encoder types
  • Optional Safe Torque Off or Safe Motion integrated safety technology
  • Additional equipment option (PROFIBUS, CANopen, encoder emulation, second multi-encoder interface, I/O extension)
  • Extensive firmware functions, incl. IEC-compliant Motion Logic

IndraDrive

CDB02 - BASIC double-axis control unit

  • Multi-Ethernet interface (Sercos, EtherCAT®, PROFINET IO, EtherNet/IP, Powerlink)
  • Multi-encoder interface for evaluating all standard encoder types
  • Optional Safe Torque Off or Safe Motion integrated safety technology
  • Additional equipment option (PROFIBUS, CANopen, encoder emulation, second multi-encoder interface, I/O extension)
  • Extensive firmware functions, incl. IEC-compliant Motion Logic

IndraDrive

CSH02 - ADVANCED single-axis control unit

  • Sercos Master or multi-Ethernet interface (Sercos III, EtherCAT®, PROFINET IO, EtherNet/IP, Powerlink)
  • Multi-encoder interface for evaluating all standard encoder types
  • Optional Safe Torque Off or Safe Motion integrated safety technology
  • Two additional equipment options (PROFIBUS, CANopen, encoder emulation, second/third multi-encoder interface, I/O extension)
  • Extensive firmware functions, incl. IEC-compliant Motion Logic (up to 9 slave axes possible with Sercos Master)


Subject to change, status 2020-07-30 10:18:31