Cancel
OK

You are here:

Plug-in cards

Sercans III, VPB

  • Sercos master interface
  • Safety CPU for SafeLogic applications

Additional information


    Plug-in cards extend the functionality of the VPP and VPB industrial PC series. Functions are available, including the Sercos master interface for commanding Sercos participants or safety CPUs for implementing a PC-based safety controller. The plug-in cards are available in different form factors.


    SERCANS Sercos master module

    SCS0x

    • Sercos master interface
    • Simple implementation in PC-based control systems
    • Support of up to 254 devices
    • Min. cycle time 125 μs

    Safety CPU

    PFC01.1-SY-01

    • Expansion of the VPP and VPB industrial PC to the safety control SafeLogic
    • Two-channel evaluation of the safety application
    • Multi-Safety-Master Sercos (CSos) and PROFIsafe
    • Internal memory card for firmware and safety application


    Subject to change, status 2019-05-09 01:21:41