Cancel
OK

USAEnglish

Select your location

International

Industrial PC and Operator Panels


ctrlX IPC

  • Open and scalable IPC range for standard to high-end applications
  • Suitable for high-performance data processing at the edge and connection of the machines to the control level
  • Designed for a long service life in harsh ambient conditions
  • Future-proof thanks to state-of-the-art technology and long-term availability
  • Low maintenance with extensive interfaces and expansion options

ctrlX HMI

  • Scalable range with screen diagonals from 7"- 24" for mobile and stationary HMI applications
  • User-oriented design with innovative multi-touch displays for optimal operability
  • Integration of 10” consumer tablets as entry-level mobile HMI solution
  • Universal web-based engineering for all HMI solutions
  • HTML5 for hardware-independent and high-quality scalable display

Panel PC

VR, VPP

  • Combination of Box PC and detached display
  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction

    Box PC

    PR, VPB

    • Industrial PCs for control cabinet installation
    • Compact design
    • Optimized for control cabinet
    • Durable construction

      Display

      DR, VDP

      • Compact design
      • Scalable display format
      • Multi-touch gesture control, touchscreen, keying
      • Durable construction

        Compact operator panels

        VR21

        • Affordable base for operation and monitoring
        • Compact dimensions
        • Touchscreen operation
        • Easy project planning of the system visualization
        • Comprehensive visualization software

          Mobile operator panels

          VCH, VH21

          • Flexible use thanks to the hot-plug principle
          • Safety functions for man and machine
          • Handles with integrated enabling and stop keys
          • Robust construction for use in industrial applications
          • Optimum ergonomics for reliable fatigue-free work

            Machine control panels

            VAM

            • Optimized operator design
            • Protection type IP54

              Keyboards

              VAK

              • Slide-out keyboard with integrated mouse
              • Foil keyboard with separate numeric block
              • Protection type IP65

                Plug-in cards

                Sercans III, VPB

                • Sercos master interface
                • Safety CPU for SafeLogic applications

                  Subject to change, status 2021-11-16 08:05:24