Cancel
OK

You are here:

PLC


ctrlX PLC

  • Scalable performance of drive-integrated single-task system up to embedded control with multi-core application
  • Unique interplay with high-level language apps via ctrlX Data Layer
  • ctrlX I/O as local or decentralized I/O system
  • New possibilities for service by administration via ctrlX Device Portal at maximum security standards

PLC system ILC, based on embedded control CML

ILC – CML

  • Cutting-edge control hardware with numerous extension options
  • State-of-the-art PLC kernel, 2nd generation (based on CoDeSys V3)
  • Ethernet-based real-time communication with the automation bus Sercos
  • Synchronized Motion Control functionality

PLC system ILC, based on embedded control XM

ILC – XM

  • EtherCAT IO and Sercos on-board
  • PROFINET IO, EtherNet/IP, PROFIBUS andMultiEthernet optional
  • Easy extension of functions with extension modules (communication, technology)
  • Simple I/O integration through direct connection of S20 I/O modules or by integrating decentralized I/O stations via different fieldbuses
  • Fast I/O real-time data processing in various operating modes (asynchronous, isochronous, cycle-synchronous)

    PLC system ILC, based on industrial PC hardware VPB

    ILC – VPB

    • Complete control system with fast process dataprocessing and maximum PLC performance
    • Windows 7/10 and IoT-enabled PLC system onone hardware
    • Modular extension options with PCIe plug-in card


      Subject to change, status 2021-09-29 08:16:16