Cancel
OK

You are here:

Display

DR, VDP

  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction

Additional information


    The display product series is intended to be installed in a unit or mounted on a rotatable support arm. Standard interfaces can be used to connect it to the PC. The extremely versatile display format scalability, in addition to a wide range of mounting options make the display the ideal platform solution for all HMI-based applications.


    Multitouch display

    DR

    • Multi-touch gesture control
    • 16:9 display formats 12 … 21"
    • Horizontal and vertical installation
    • Robust due to anti-reflective and chemically hardened front glass
    • Line networking of up to four displays

    Display

    VDP

    • Touch and key operation
    • 4:3 and 16:9 display formats 12 … 21"
    • Horizontal and vertical installation
    • Durable and compact design
    • Displays for installation and terminals for mounting on support arms are available


    Subject to change, status 2019-05-09 02:02:56