Cancel
OK

You are here:

IndraDrive Mi

KMS02/03 - near-motor servo drive

  • 2.2 kW ... 11 kW power range
  • 6 A ... 22 A continuous current
  • 18 A ... 36 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP65
Order


Subject to change, status 2020-07-30 10:24:51