Cancel
OK

You are here:

IndraDrive Mi

KCU02 - control electronics

  • 18.8 kW power
  • Continuous current 25 A
  • 71 A maximum current
  • 540 V ... 750 V DC line voltage
  • Protection type IP20
Order


Subject to change, status 2020-07-30 10:25:30