Cancel
OK

You are here:

Block mounting filters


Block mounting filters are suitable for direct mounting on pump blocks and manifolds. They are installed upstream of control units or controllers that are to be protected.


Block mounting filter, for lateral flange-mounting

245 PSF(N)

  • Size 0040 … 0400
  • Max. operating pressure 3600 psi
  • Flow, max. 350 l/min
  • Operating temperature +14 … +212 °F

Block mounting filter, for sandwich plate mounting

320 PZ

  • Size 06/025, 06/025, 10/075, 10/125
  • Max. operating pressure 4650 psi
  • Flow, max. 42 l/min
  • Operating temperature +14 … +212 °F

Block mounting filter, for lateral flange-mounting

350 PSF(N)

  • Size 0040 … 1000
  • Max. operating pressure 5100 psi
  • Flow, max. 490 l/min
  • Connection DN20, DN38, DN32
  • Operating temperature +14 … +212 °F

Block mounting filter, for lateral flange-mounting with filter element according to DIN 24550

450FEN0040 to 1000

  • Size 0040 … 1000
  • Component series 2X
  • Max. operating pressure 6500 psi
  • Flow, max. 518 l/min
  • Connection up to DN 50
  • Operating temperature +14 … +212 °F

Block mounting filter, for vertical flange-mounting

450 PBF(N)

  • Size 0040 … 1000
  • Max. operating pressure 6500 psi
  • Flow, max. 450 l/min
  • Operating temperature +14 … +212 °F


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-06 20:32:33