Cancel
OK

You are here:

Suction and replacement cartridge filters


Suction filters are protective filters in the suction line. They are intended for installation to protect pumps directly against wear and lateral tank mounting below the oil level. Replacement cartridge filters with filter element in pleated design with optimized pleat density and various filter media.


Spin-on filter according to Bosch Rexroth standard

7 SL

  • Size 30 ... 260
  • Nominal pressure 7 bar
  • Connection up to G 1 1/2; SAE 20

Spin-on filter according to Bosch Rexroth standard

7 SLS

  • Size 90 ... 260
  • Nominal pressure 7 bar
  • Connection up to G 1 1/2; SAE 20


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 01:02:02