Cancel
OK

You are here:

Proportional directional valves, pilot operated


Proportional directional valves, pilot operated, without electrical position feedback

4WRZ ...XE

  • Size 10, 16, 25, 32
  • Component series 7X
  • Maximum operating pressure 5100 psi
  • Maximum flow 423 gpm
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Type of protection of the valve solenoids: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-08-29 08:10:01