Cancel
OK

You are here:

Mill type cylinder

  • Series H1, H2, H3, M1, L2
  • Nominal pressure 2300 ... 5100 psi
  • Piston Ø 0.98 … 12.6 in
  • Maximum stroke length 236 in

These robust and reliable mill type hydraulic cylinders are built for heavy-duty use and have been tried, tested and remained stable in even the most extreme conditions. The Rexroth mill type cylinder range comprises both, screwed and welded cylinders.


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2022-07-29 10:06:53