Cancel
OK

USAEnglish

Select your location

International

CD - single rod cylinder


Hydraulic cylinders, mill type

CDH1

  • Rexroth standard
  • Series H1
  • Component series 3X
  • Nominal pressure 3600 psi
  • Piston Ø 1.57 … 12.6 in
  • Piston rod Ø 0.87 … 8.66 in
  • Stroke length up to 236 in

Hydraulic cylinders, mill type

CDH2

  • Series H2
  • Component series 3X
  • Nominal pressure 3600 psi
  • Piston Ø 1.57 … 12.6 in
  • Piston rod Ø 0.98 … 8.66 in
  • Stroke length up to 236 in

Hydraulic cylinder, mill type

CDH3

  • Series H3
  • Component series 3X
  • Nominal pressure 5100 psi
  • Piston Ø 1.57 … 12.6 in
  • Piston rod Ø 1.1 … 8.66 in
  • Stroke length up to 236 in

Hydraulic cylinder, mill type

CDM1

  • Series M1
  • Component series 3X
  • Nominal pressure 2300 psi
  • Piston Ø 
  • Piston rod Ø 
  • Stroke length up to 118.1 in

Hydraulic cylinder, mill type

CDL2

  • Series L2
  • Component series 2X
  • Nominal pressure 2300 … 3600 psi
  • Piston Ø 0.98 … 7.87 in
  • Piston rod Ø 0.55 … 4.92 in
  • Stroke length up to 118.1 in


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2022-11-09 08:05:54