Cancel
OK

You are here:

CD - single rod cylinder


Hydraulic cylinder tie rod design

CDT3...Z-3X

  • Series T3
  • Component series 3X
  • Nominal pressure 2300 psi
  • Piston Ø 0.98 … 7.87 in
  • Piston rod Ø 0.47 … 5.51 in
  • Stroke length up to 118.1 in

Hydraulic cylinder, tie rod design

CD70

  • Series 70
  • Component series 1X
  • Nominal pressure 1000 psi
  • Piston Ø 0.98 … 7.87 in
  • Piston rod Ø 0.47 … 5.51 in
  • Stroke length up to 118.1 in

Hydraulic cylinder, tie rod design

CD210

  • Series 210
  • Component series 1X
  • Nominal pressure 3050 psi
  • Piston Ø 1.57 … 7.87 in
  • Piston rod Ø 0.63 … 5.51 in
  • Stroke length up to 118.1 in


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-11-13 11:34:23