Cancel
OK

You are here:

Speed sensors


Speed sensor

DSM

  • Hall-measurement principle
  • Measuring range 1 … 5000 Hz
  • Output signal current square-wave signals
  • Supply voltage 4.5 … 20 V
  • Protection class IP69K


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 06:42:28