Cancel
OK

You are here:

Prefill valves


Prefill valve, sandwich plate design

ZSF

  • Size 32 … 200
  • Component series 1X, 2X
  • Maximum operating pressure 5100 psi
  • Maximum flow 1849 gpm

Prefill valve - sandwich plate

ZSFW

  • Size 32 … 200
  • Component series 1X, 2X
  • Maximum operating pressure 5100 psi
  • Maximum flow 1849 gpm

Prefill valve

SF

  • Size 125 … 500
  • Component series 4X
  • Maximum operating pressure 5100 psi
  • Maximum flow 13209 gpm

Prefill valves

SFA

  • Size 25 … 80
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • Maximum flow 317 gpm

Prefill valves

SFE

  • Size 25 … 100
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • Maximum flow 528 gpm

Prefill valve, actively switchable

SFS

  • Size 200 … 300
  • Component series 4X
  • Maximum operating pressure 5100 psi
  • Maximum flow 3698 gpm


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-05-11 02:35:47