Cancel
OK

You are here:

Throttle valves


Throttle valves are used to limit the flow of actuator ports.


Throttle valves

MG

  • Size 6 … 30
  • Component series 1X
  • Maximum operating pressure 4550 psi
  • Maximum flow 106 gpm

Throttle check valves

MK

  • Size 6 … 30
  • Component series 1X
  • Maximum operating pressure 4550 psi
  • Maximum flow 106 gpm

Throttle valve

FG

  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 4550 psi
  • Maximum flow 106 gpm

Throttle check valve

FK

  • Size 16 … 32
  • Component series 2X
  • Maximum operating pressure 4550 psi
  • Maximum flow 106 gpm

Twin throttle check valves, direct operated

Z2FS 6...XC

  • Size 6
  • Component series 4X
  • Maximum operating pressure 4550 psi
  • Maximum flow 21.1 gpm
  • Area of application according to directive 94/9/EG I M2, II 2G, II 2D
  • Type of protection of the valve: c (EN 13463-5:2004-03)

Twin throttle check valve

Z2FS 6

  • Size 6
  • Component series 4X
  • Maximum operating pressure 4550 psi
  • Maximum flow 21.1 gpm

Throttle check valve

Z2FS 10

  • Size 10
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 42.3 gpm

Throttle check valve

Z2FS 16

  • Size 16
  • Component series 3X
  • Maximum operating pressure 5100 psi
  • Maximum flow 66 gpm

Throttle check valve

Z2FS 22

  • Size 25
  • Component series 3X
  • Maximum operating pressure 5100 psi
  • Maximum flow 95.1 gpm

Throttle valve

Z1FG

  • Size 6
  • Component series 4X
  • Maximum operating pressure 4550 psi
  • Maximum flow 18.5 gpm

Throttle valve

Z.FG

  • Size 10
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 42.3 gpm

Fine throttle

F

  • Size 10, 5
  • Component series 2X, 3X
  • Maximum operating pressure 3050 psi
  • Maximum flow 21.1 gpm


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-08-24 12:32:37