Cancel
OK

You are here:

Flow control valves


Flow control valves are used to maintain a constant flow, independent of pressure and temperature.


2-way flow control valve

2FRM6A

  • Size 6
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 8.5 gpm

2-way flow control valve

2FRM6B

  • Size 6
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 8.5 gpm

2-way flow control valve

2FRM6SB

  • Size 6
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 8.5 gpm

2-way flow control valve

2FRM

  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 42.3 gpm

2-way flow control valve

2FRH

  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 42.3 gpm

2-way flow control valves

2FRW

  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 4550 psi
  • Maximum flow 42.3 gpm

2-way flow control valve

2FRM.K2

  • Size 10, 6
  • Component series 1X
  • Maximum operating pressure 4550 psi
  • Maximum flow 15.9 gpm

2-way flow control valve

Z2FRM

  • Size 6
  • Component series 2X
  • Maximum operating pressure 4550 psi
  • Maximum flow 8.5 gpm


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 08:42:28