Cancel
OK

You are here:

Internal gear pumps

Additional information


    Internal gear pumps can be used up to a continuous pressure of 4550 psi (depending on the frame size). This pump principle features a compact design with particularly high energy density.


    Internal gear pumps

    PGF

    • Frame size 1, 2, 3
    • Size 1.7 … 40
    • Component series 2X, 3X
    • Maximum operating pressure 3600 psi
    • Maximum displacement 2.47 in³

    Internal gear pumps

    PGH-2X

    • Frame size 2, 3
    • Size 5 … 16
    • Component series 2X
    • Maximum operating pressure 5100 psi
    • Maximum displacement 0.98 in³

    Internal gear pump, fixed displacement

    PGH-3X

    • Frame size 4, 5
    • Size 20 … 250
    • Component series 3X
    • Maximum operating pressure 5100 psi
    • Maximum displacement 15.3 in³

    Internal gear pump

    PGM-4X

    • Frame size 4, 5
    • Size 25 … 125
    • Component series 4X
    • Maximum operating pressure 3050 psi
    • Maximum displacement 7.65 in³

    Internal gear pump

    PGP

    • Fixed displacement
    • Frame size 2, 3
    • Size 6.3 … 32
    • Maximum pressure 5100 psi
    • Displacement 0.4 … 1.98 in³


    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-09-06 22:04:53