Cancel
OK

You are here:

Gerotor pumps


Gerotor pumps are used in the low-pressure range up to 220 psi. They are often used in connection with other Rexroth pumps in cooling, filter or lubrication circuits.


Gerotor pumps with constant displacement

PGZ

  • Frame size 4, 5
  • Size 20 … 140
  • Maximum operating pressure 220 psi
  • Maximum displacement 8.32 in³


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 10:48:11