Cancel
OK

You are here:

Vane pumps

Additional information


    Vane pumps are available in a wider range of sizes. They are used in applications requiring medium operating pressures and low noise emissions.


    Adjustable vane pumps, pilot operated

    PV7...C/D/N/W

    • Size 14 … 150
    • Component series 1X
    • Maximum operating pressure 2300 psi
    • Maximum flow 71.3 gpm

    Variable vane pumps, direct controlled

    PV7...A

    • Frame size 06, 20
    • Size 10 … 25
    • Component series 1X, 2X
    • Maximum operating pressure 1450 psi
    • Maximum displacement 1.53 in³
    • Maximum flow 9.5 gpm

    Fixed displacement vane pumps

    PVV

    • Frame size 1, 2, 4, 5
    • Size 18 … 193
    • Component series 1X
    • Maximum operating pressure 3050 psi
    • Maximum displacement 11.8 in³
    • Maximum flow 75.3 gpm

    Fixed displacement vane pumps

    PVQ

    • Frame size 1, 2, 4, 5
    • Size 18 … 193
    • Component series 1X
    • Maximum operating pressure 3050 psi
    • Maximum displacement 11.8 in³
    • Maximum flow 75.3 gpm

    Fixed displacement vane pumps

    PVH

    • Fixed displacement
    • Frame size 1, 2
    • Size 16 … 79
    • Nominal pressure 4200 psi
    • Maximum pressure 4650 psi
    • Displacement 0.97 … 4.84 in³

    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2020-09-07 12:11:25