Cancel
OK

You are here:

Electrohydraulic pumps


Electrohydraulic pump

EHP

  • Drive unit for vehicles and material handling systems
  • Fixed pump with electric motor
  • Size pump 1.0 … 22
  • Intermittent pressure up to 4100 psi
  • Nominal voltage 12 … 110 V


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 21:16:01