Cancel
OK

You are here:

Accessories


Flushing valve with pressure holding valve

SV 

  • For flushing out hydraulic fluid and dirt particles from the closed circuit
  • Size 40 … 90
  • Nominal pressure 5800 psi
  • Maximum pressure 6500 psi
  • Closed circuit

Power valve

LA

  • For the power limiting of variable pumps with hydraulic proportional control
  • Size 6
  • Nominal pressure 5100 psi
  • Maximum pressure 5800 psi
  • 2-spring-power controller

Hydraulic tank

TMP / TMS

  • For hydrostatic fan drives in buses
  • Steel or polymer versions
  • Total volume 2.11 gal
  • Flow rate up to 23.8 gpm


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-08-28 16:38:46