Cancel
OK

USAEnglish

Select your location

International

Subplates, size 4


Subplates, size 4

G04R

  • Size 4
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • Rexroth-specific hole pattern

Subplates, size 4

G04U

  • Size 4
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03 (with locating hole)


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 12:13:23