Cancel
OK

USAEnglish

Select your location

International

Subplates, size 6


Subplates, size 6

G06A

  • Size 6
  • Component series 1X
  • Maximum operating pressure 7250 psi
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03
  • For directional valves with one tank port, flow control valves

Subplates, size 6

G06E

  • Size 6
  • Component series 1X
  • Maximum operating pressure 5800 psi
  • Rexroth-specific hole pattern
  • Pressure relief valves

Subplates, size 6

G06U

  • Size 6
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03 (with locating hole)

Subplates, size 6

G06V

  • Size 6
  • Component series 1X
  • Maximum operating pressure 9150 psi
  • according to ISO 4401-03-02-0-05 with M6 mounting screws
  • For valves up to 9150 psi

Subplates, size 6

W-G06A

  • Size 6
  • Component series 1X
  • Maximum operating pressure 6100 psi
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03
  • For directional valves with one tank port, flow control valves

Subplates, size 6

W-G06V

  • Size 6
  • Component series 1X
  • Maximum operating pressure 9150 psi
  • according to ISO 4401-03-02-0-05 with M6 mounting screws
  • For valves up to 9150 psi


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 08:43:02