Cancel
OK

You are here:

Sandwich plates


Sandwich plates with porting pattern according to DIN 24340 form A and ISO 4401 in nominal sizes 6 to 22.


Sandwich plates

HSZ 06

  • Size 6
  • Maximum operating pressure 4550 psi

Sandwich plates

HSZ 10

  • Size 10
  • Maximum operating pressure 4550 psi

Sandwich plates

HSZ 16

  • Size 16
  • Maximum operating pressure 4550 psi

Sandwich plates

HSZ 22

  • Size 22
  • Maximum operating pressure 4550 psi

Sandwich plates

Z4S 6

  • Size 6
  • Maximum operating pressure 3050 psi
  • Nominal flow 6.6 gpm

Sandwich plates

Z4S 10

  • Size 10
  • Maximum operating pressure 4550 psi
  • Nominal flow 15.9 gpm

Sandwich plates

Z4S 16

  • Size 16
  • Maximum operating pressure 4550 psi
  • Nominal flow 42.3 gpm


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-08-29 20:14:05