Cancel
OK

You are here:

External gear motors


External gear motors are a cost-effective alternative for rotary drives up to approximately 50 kW. The motors are available for one direction of rotation or reversible, for 2- and 4-quadrant operation.


External gear motor High Performance

AZMB

  • Platform B
  • Fixed displacement
  • Size 2.5 … 7.1
  • Continuous pressure up to 3200 psi
  • Intermittent pressure up to 3600 psi

External gear motor High Performance

AZMF

  • Platform F
  • Fixed displacement
  • Size 8 … 28
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi

External gear motor High Performance

AZMN

  • Platform N
  • Fixed displacement
  • Size 20 … 36
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi

External gear motor High Performance

AZMG

  • Platform G
  • Fixed displacement
  • Size 22 … 45
  • Continuous pressure 3600 psi
  • Intermittent pressure 4100 psi

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-07-08 19:52:25