Cancel
OK

USAEnglish

Select your location

International

Subplates, size 5


Subplates, size 5

G05C

  • Size 5
  • Component series 1X
  • Maximum operating pressure 5100 psi
  • according to DIN 24340 form C
  • For isolator, directional, pressure and flow control valves

Subplates, size 5

G05G

  • Size 5
  • Component series 1X
  • Maximum operating pressure 3050 psi
  • Rexroth-specific hole pattern
  • For flow control valves


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-06 20:28:39