Cancel
OK

You are here:

Press module for hydraulic presses

IH04C

  • Size 10, 16, 25, 32, 35
  • Component series 6X
  • Maximum operating pressure 5100 psi
  • Maximum flow 528 gpm
  • Hydraulic control for downstroke piston
Order

Additional information



    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-09-06 17:44:35