Cancel
OK

You are here:

Radial piston motors

Hägglunds CBP

  • Size 80 … 840
  • Displacement 306.6 … 3222.1 in³/rev
  • Specific torque 4070 … 42735 lbf ft/1000 psi
  • Maximum operating pressure 5100 psi
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 01:58:43