Cancel
OK

You are here:

Filter element

73.

  • Size 0110 … 0270
  • Collapse pressure rating range 30 bar
  • Filter rating 3 µm
  • Filter area 4.8 cm²
  • Operating temperature range -10 … +100 °C
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-05-08 15:49:15