Cancel
OK

You are here:

Filter elements for installation in Hydac filter housings

9.

  • Size 30, 60, 110, 140, 160, 240, 0260, 280, 0300, 330, 500, 660, 30LA, 0035LA, 0055LA, 60LA, 0075LA, 0095LA, 110LA, 140LA, 160LA, 240LA, 280LA, 330LA, 500LA, 660LA, 990LA, 1320LA, 1500LA
  • Pressure differential 210 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-05-08 17:31:28