Cancel
OK

You are here:

Filter element

16.

  • Size 6200 … 9801
  • Collapse pressure rating range 10 ... 210 bar
  • Pressure differential 210 bar
  • Filter rating 1 µm
  • Operating temperature range -30 … +100 °C
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-05-08 15:23:32