Cancel
OK

You are here:

Block mounting filter, for sandwich plate mounting

320 PZ

  • Size 06/025, 06/025, 10/075, 10/125
  • Max. operating pressure 4650 psi
  • Flow, max. 42 l/min
  • Operating temperature +14 … +212 °F
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-06-05 13:30:24