Cancel
OK

You are here:

Twin throttle check valves, direct operated

Z2FS 6...XC

  • Size 6
  • Component series 4X
  • Maximum operating pressure 4550 psi
  • Maximum flow 21.1 gpm
  • Area of application according to directive 94/9/EG I M2, II 2G, II 2D
  • Type of protection of the valve: c (EN 13463-5:2004-03)
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-08-24 12:32:37