Cancel
OK

You are here:

Filter elements for microfiltration, CELLUDISC

46.

  • Size 10
  • Pressure differential 5 bar
  • Filter rating 2 µm
  • Filter area 1.4 cm²
  • Operating temperature range +10 … +80 °C
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-05-08 20:48:54