Cancel
OK

You are here:

External gear motor High Performance

AZMF

  • Platform F
  • Fixed displacement
  • Size 8 … 28
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2021-01-12 10:05:48