Cancel
OK

You are here:

External gear motor High Performance

AZMG

  • Platform G
  • Fixed displacement
  • Size 22 … 45
  • Continuous pressure 3600 psi
  • Intermittent pressure 4100 psi
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2021-01-12 10:05:52