Cancel
OK

You are here:

Filter element

4.

  • Size 06 … 20
  • Pressure differential 30 bar
  • Filter rating 1 µm
  • Operating temperature range -10 … +100 °C
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-05-09 00:08:38