Cancel
OK

You are here:

Manifolds with installation bore for a pressure relief valve

HSR 06M-40

  • Size 6
  • Component series 40
  • Maximum operating pressure 4550 psi
  • Stations from 1 ... 8
Order

Additional information



    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-05-11 15:16:18