Cancel
OK

You are here:

Maintenance indicators for filters


Electronic switching elements

WE-S02

  • Max. operating pressure 40 bar
  • Operating temperature -10 … +100 °C

Pressure differential indicators for filters in pressure lines

WO-D01

  • Max. operating pressure 450 bar
  • Operating temperature -30 … +100 °C

Backpressure indicators for return line filters

WO-S01

  • Max. operating pressure 10 bar
  • Operating temperature -30 … +100 °C

Backpressure indicators for return line filters

WO-S02

  • Max. operating pressure 10 bar
  • Operating temperature -10 … +100 °C

Electronic switching elements

WE-.SP

  • Operating temperature -30 … +85 °C


Subject to change, status 2019-05-11 01:19:28