Cancel
OK

You are here:

Proportional flow control valves


Proportional flow control valve

2FRE 6

  • Size 6
  • Component series 2X
  • Max. operating pressure 210 bar
  • Flow, max. 25 l/min

Proportional flow control valve in 2-way version

2FRE

  • Size 10, 16
  • Component series 4X
  • Max. operating pressure 315 bar
  • Flow, max. 160 l/min

Proportional flow control valves, with integrated pressure compensator

KUDSR

  • Size 3
  • Component series A
  • Max. operating pressure 350 bar
  • Flow, max. 120 l/min


Subject to change, status 2019-05-11 03:36:07