Cancel
OK

You are here:

CS - single rod cylinder with position measurement system


Hydraulic cylinder tie rod design

CST3...Z-3X

  • Series T3
  • Component series 3X
  • Nominal pressure 160 bar
  • Piston Ø 40 … 200 mm
  • Piston rod Ø 28 … 140 mm
  • Stroke length up to 3000 mm


Subject to change, status 2018-11-13 11:35:51